Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL202KMB Image

Range: Lisse

Lisse Screwless Deco

GGBL202KMB

Schneider Electric GGBL202KMB Image
Range: Lisse

Lisse Screwless Deco

GGBL202KMB

Lisse - Key Switch Module - 2 way - 20AX Mocha Bronze

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Mocha bronze
    quantity per set
    Set of 1
    Complementary
    switch function
    2-way
    control type
    Key switch
    device mounting
    Wall mounted
    rated current
    20 AX,
    fixing mode
    Clipped
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    product weight
    0.028 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/6/17
    Size 107.1 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 869.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.