Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL2022IMRSS Image

Range: Lisse

Lisse Screwless Deco

GGBL2022IMRSS

Schneider Electric GGBL2022IMRSS Image
Range: Lisse

Lisse Screwless Deco

GGBL2022IMRSS

Lisse - 20A DP Dual Control, Bath/Sink Stainless Steel

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Stainless steel
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    2 x 1 gang
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Carton
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 869.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.