Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL2022IMRSB Image

View all Lisse

Lisse - GGBL2022IMRSB

Lisse Screwless Deco

Schneider Electric GGBL2022IMRSB Image
View all Lisse
Lisse - GGBL2022IMRSB
Lisse Screwless Deco

Lisse - 20A DP Dual Control, Bath/Sink Satin Brass

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch module
    device presentation
    Flush-mounting module
    colour tint
    Satin brass
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    2 x 1 gang
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Carton
    height
    59 mm
    width
    25 mm
    depth
    24 mm
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 869.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.