Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric GGBL2014WHBMB Image

View all Lisse

GGBL2014WHBMB

Schneider Electric GGBL2014WHBMB Image
View all Lisse
GGBL2014WHBMB

Lisse - Ctrl Switch Water Heater 1G Flext Outl & LED Ind. - 20AX DP Mocha Bronze

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch with flex outlet
    device presentation
    Complete product
    colour tint
    Black interior
    Mocha bronze cover plate
    quantity per set
    Set of 10
    Complementary
    switch function
    2-pole
    marking
    Water heater
    control type
    Rocker
    number of gangs
    1 gang
    pilot light
    Red LED
    device mounting
    Wall mounted
    rated current
    20 AX,
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Matt
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    27 mm
    product weight
    0.1285 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 10/18/17
    Size 784.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /