Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL2010WSSS Image

View all Lisse

Lisse - GGBL2010WSSS

Lisse Screwless Deco

Schneider Electric GGBL2010WSSS Image
View all Lisse
Lisse - GGBL2010WSSS
Lisse Screwless Deco

Lisse - Control Switch - 1 gang - 20AX DP Stainless Steel with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Switch with flex outlet
    device presentation
    Complete product
    colour tint
    Stainless steel cover plate
    White interior
    quantity per set
    Set of 10
    Complementary
    switch function
    2-pole
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    20 AX,
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Bag
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    product weight
    0.125 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Instruction sheet
    Date
    Size
    Add to My Documents
    Date 8/23/17
    Size 936.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 784.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.