Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL13FCUWSS Image

View all Lisse

Lisse - GGBL13FCUWSS

Lisse Screwless Deco

Schneider Electric GGBL13FCUWSS Image
View all Lisse
Lisse - GGBL13FCUWSS
Lisse Screwless Deco

Lisse - Fuse Carrier Module - 13A Stainless Steel with White Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Fuse carrier
    device presentation
    Complete product
    colour tint
    Stainless steel cover plate
    White interior
    quantity per set
    Set of 1
    Complementary
    pilot light
    Without LED
    number of gangs
    1 gang
    material
    Stainless steel
    device mounting
    Wall mounted
    fixing mode
    Clipped
    rated current
    13 A, 250 V AC
    connections - terminals
    Screw terminals
    type of packing
    Box
    width
    28 mm
    height
    59 mm
    depth
    24 mm
    product weight
    0.03 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 106.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.