Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL13FCUBSS Image

Range: Lisse

Lisse Screwless Deco

GGBL13FCUBSS

Schneider Electric GGBL13FCUBSS Image
Range: Lisse

Lisse Screwless Deco

GGBL13FCUBSS

Lisse - Fuse Carrier Module - 13A Stainless Steel with Black Interior

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Fuse carrier
    device presentation
    Complete product
    colour tint
    Black interior
    Stainless steel cover plate
    quantity per set
    Set of 1
    Complementary
    pilot light
    Without LED
    number of gangs
    1 gang
    material
    Stainless steel
    device mounting
    Wall mounted
    fixing mode
    Clipped
    rated current
    13 A, 250 V AC
    connections - terminals
    Screw terminals
    type of packing
    Box
    width
    28 mm
    height
    59 mm
    depth
    24 mm
    product weight
    0.03 kg
    Environment
    standards
    BS 5733
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 106.9 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.