Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Lisse
Schneider Electric GGBL102220 Image
Discontinued

GGBL102220

Schneider Electric GGBL102220 Image
Discontinued
GGBL102220

Lisse - Control switch - 2 gangs 2 way - 20AX - white

Show more characteristics
GGBL102220  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 10
    Complementary
    switch function
    2-way
    control type
    Rocker
    number of gangs
    2 gangs
    device mounting
    Wall mounted
    rated current
    20 AX
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Carton
    height
    87 mm
    width
    87 mm
    depth
    24 mm
    net weight
    0.083 kg
    Environment
    standards
    BS EN 60669-1
    IP degree of protection
    IP20
  • View more View less

    Documents

    Language
    • All Languages2
    • English2
    • French2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 107.1 KB
    Date 8/29/17
    Declaration of conformity
    Format
    Size
    Date
    Add to My Documents
    Size pdf
    Size 995 KB
    Date 10/18/17
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /