Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region
Schneider Electric GGBL1013BSB Image

View all Lisse

GGBL1013BSB

Schneider Electric GGBL1013BSB Image
View all Lisse
GGBL1013BSB

Lisse - Control Switch - 1 gang Fan Isolator - 10A TP Satin Brass with Black Int

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Control switch
    device presentation
    Complete product
    colour tint
    Black interior
    Satin brass cover plate
    quantity per set
    Set of 10
    Complementary
    switch function
    3-pole isolator
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 A, 230 V AC
    fixing mode
    Concealed screws
    connections - terminals
    Screw terminals
    material
    Stainless steel
    surface finish
    Brushed finish
    type of packing
    Box
    height
    87 mm
    width
    87 mm
    depth
    25 mm
    product weight
    0.127 kg
    Environment
    standards
    BS EN 60947-3
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    10A 3 Pole Isolator Switch (Version 1.0)
    Date 8/29/17
    Size 128.9 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU declaration of conformity (Version 1.0)
    Date 10/18/17
    Size 733.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /