Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL10131L Image

Range: Lisse

Lisse White Moulded

GGBL10131L

Schneider Electric GGBL10131L Image
Range: Lisse

Lisse White Moulded

GGBL10131L

Lisse - 2-way plate switch 10AX and 3-pole fan isolator 10A - 1 gang

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    White moulded
    product or component type
    Plate switch
    device presentation
    Complete product
    colour tint
    White
    quantity per set
    Set of 5
    Complementary
    switch function
    3-pole isolator and 2-way
    control type
    Rocker
    number of gangs
    1 gang
    device mounting
    Wall mounted
    rated current
    10 AX, 230 V AC
    10 A, 230 V AC
    connections - terminals
    Screw terminals
    material
    Urea (carbamide)
    surface finish
    Matt
    type of packing
    Carton
    height
    87 mm
    width
    148 mm
    depth
    25.5 mm
    product weight
    0.013 kg
    Environment
    standards
    BS EN 60669-1
    BS EN 60947-3
    IP degree of protection
    IP20
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Date 9/21/17
    Size 13.2 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 733.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.