Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL09GWPC Image

Range: Lisse

Lisse Screwless Deco

GGBL09GWPC

Schneider Electric GGBL09GWPC Image
Range: Lisse

Lisse Screwless Deco

GGBL09GWPC

Lisse - Grid Plate - 9 module - Incl. Mounting Grid Polished Chrome with White

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Polished chrome cover plate
    White interior
    Complementary
    number of modules
    9 modules
    fixing mode
    Concealed screws
    number of gangs
    9 gangs
    material
    Stainless steel
    type of installation
    Indoor
    width
    156 mm
    height
    216 mm
    depth
    18 mm
    product weight
    0.406 kg
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 107.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 790.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.