Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GGBL06GWPC Image

    Range: Lisse

    Lisse Screwless Deco

    GGBL06GWPC

    Schneider Electric GGBL06GWPC Image
    Range: Lisse

    Lisse Screwless Deco

    GGBL06GWPC

    Lisse - Grid Plate - 6 module - Incl. Mounting Grid Polished Chrome with White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Lisse
      aesthetic name
      Screwless deco
      product or component type
      Plate
      colour tint
      Polished chrome cover plate
      White interior
      quantity per set
      Set of 1
      Complementary
      number of modules
      6 modules
      fixing mode
      Concealed screws
      number of gangs
      6 gangs
      material
      Stainless steel
      type of packing
      Box
      type of installation
      Indoor
      width
      156 mm
      height
      156 mm
      depth
      18 mm
      product weight
      0.299 kg
      Environment
      IP degree of protection
      IP20
    • Documents and Downloads

      Language
      • English
      • French
      Certificate
      Date
      Size
      Add to My Documents
      Date 10/11/17
      Size 107.2 KB
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 1/16/18
      Size 790.7 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.