Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBL04GBMB Image

Range: Lisse

Lisse Screwless Deco

GGBL04GBMB

Schneider Electric GGBL04GBMB Image
Range: Lisse

Lisse Screwless Deco

GGBL04GBMB

Lisse - Grid Plate - 4 module - Incl. Mounting Grid Mocha Bronze with Black int

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Lisse
    aesthetic name
    Screwless deco
    product or component type
    Plate
    colour tint
    Mocha bronze cover plate
    Black interior
    quantity per set
    Set of 5
    Complementary
    number of modules
    4 modules
    fixing mode
    Concealed screws
    number of gangs
    4 gangs
    material
    Stainless steel
    type of packing
    Box
    type of installation
    Indoor
    width
    148 mm
    height
    87 mm
    depth
    18 mm
    product weight
    0.142 kg
    Environment
    IP degree of protection
    IP20
  • Documents and Downloads

    Language
    • English
    • French
    Certificate
    Date
    Size
    Add to My Documents
    Date 10/11/17
    Size 107.2 KB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 1/16/18
    Size 790.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.