Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric GGBGU34202USBWSS Image

    Range: Ultimate

    Ultimate Screwless

    GGBGU34202USBWSS

    Schneider Electric GGBGU34202USBWSS Image
    Range: Ultimate

    Ultimate Screwless

    GGBGU34202USBWSS

    Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - stainless steel - white

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Ultimate
      product or component type
      Switched socket with USB charger
      device presentation
      Complete product
      colour tint
      White front plate
      surface finish
      Stainless steel
      connections - terminals
      Screw terminals
      switch function
      1-pole
      Complementary
      device mounting
      Surface
      Flush
      integrated connection type
      USB port 2 5 V DC 2.1 A
      Socket-outlet 2 250 V AC 13 A 50/60 Hz
      actuator
      Rocker
      number of gangs
      2 gangs
      pilot light
      Without LED
      fixing mode
      By screws M3.5 2 26 mm
      By screws M3.5 2 32 mm
      clamping connection capacity
      2 x 6 mm² solid
      3 x 4 mm² solid
      5 x 2.5 mm² solid
      3 x 4 mm² stranded
      5 x 2.5 mm² stranded
      material
      Steel
      product compatibility
      Mobile/tablet Apple
      Mobile/tablet Samsung
      Mobile/tablet LG
      Mobile/tablet Blackberry
      Mobile/tablet HTC
      Mobile/tablet Sony
      Mobile/tablet Huawei Technologies
      directives
      2004/108/EC - electromagnetic compatibility
      2006/95/EC - low voltage directive
      quality labels
      CE
      quantity per set
      Set of 1
      type of packing
      Bag
      type of installation
      Indoor
      depth
      5.5 mm
      width
      147.7 mm
      height
      87.7 mm
      Environment
      IP degree of protection
      IP20
      standards
      BS 1363-2
    • Documents and Downloads

      Language
      • English
      Datasheet
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.