Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GGBGU34202USBBPN Image

    Range: Ultimate

    Ultimate Screwless

    GGBGU34202USBBPN

    Schneider Electric GGBGU34202USBBPN Image
    Range: Ultimate

    Ultimate Screwless

    GGBGU34202USBBPN

    Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - metallic - black

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      Ultimate
      product or component type
      Switched socket with USB charger
      device presentation
      Complete product
      colour tint
      Black front plate
      surface finish
      Metallic
      connections - terminals
      Screw terminals
      switch function
      1-pole
      Complementary
      device mounting
      Flush
      Surface
      integrated connection type
      USB port 2 5 V DC 2.1 A
      Socket-outlet 2 250 V AC 13 A 50/60 Hz
      actuator
      Rocker
      number of gangs
      2 gangs
      pilot light
      Without LED
      fixing mode
      By screws M3.5 2 26 mm
      By screws M3.5 2 32 mm
      clamping connection capacity
      2 x 6 mm² solid
      3 x 4 mm² solid
      5 x 2.5 mm² solid
      3 x 4 mm² stranded
      5 x 2.5 mm² stranded
      material
      Steel
      product compatibility
      Mobile/tablet Apple
      Mobile/tablet Samsung
      Mobile/tablet LG
      Mobile/tablet Blackberry
      Mobile/tablet HTC
      Mobile/tablet Sony
      Mobile/tablet Huawei Technologies
      directives
      2004/108/EC - electromagnetic compatibility
      2006/95/EC - low voltage directive
      quality labels
      CE
      quantity per set
      Set of 1
      type of packing
      Bag
      type of installation
      Indoor
      depth
      5.5 mm
      width
      147.7 mm
      height
      87.7 mm
      Environment
      IP degree of protection
      IP20
      standards
      BS 1363-2
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.