Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GGBGU30202USBRP Image

Range: Ultimate

Functions

GGBGU30202USBRP

Schneider Electric GGBGU30202USBRP Image
Range: Ultimate

Functions

GGBGU30202USBRP

Ultimate - Switched Socket 2 USB charger - 2 gang - 13A - white

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    Ultimate
    product or component type
    Switched socket with USB charger
    device presentation
    Complete product
    colour tint
    White front plate
    surface finish
    Painted
    connections - terminals
    Screw terminals
    switch function
    1-pole
    Complementary
    device mounting
    Flush
    Surface
    integrated connection type
    USB port 2 5 V DC 2.1 A
    Socket-outlet 2 250 V AC 13 A 50/60 Hz
    actuator
    Rocker
    number of gangs
    2 gangs
    pilot light
    Without LED
    fixing mode
    Screw M3.5 2 26 mm
    Screw M3.5 2 32 mm
    clamping connection capacity
    2 x 6 mm² solid
    3 x 4 mm² solid
    5 x 2.5 mm² solid
    3 x 4 mm² stranded
    5 x 2.5 mm² stranded
    material
    Steel
    product compatibility
    Mobile/tablet Apple
    Mobile/tablet Samsung
    Mobile/tablet LG
    Mobile/tablet Blackberry
    Mobile/tablet HTC
    Mobile/tablet Sony
    Mobile/tablet Huawei Technologies
    directives
    2004/108/EC - electromagnetic compatibility
    2006/95/EC - low voltage directive
    quality labels
    CE
    quantity per set
    Set of 1
    type of packing
    Bag
    type of installation
    Indoor
    depth
    5.5 mm
    width
    147.7 mm
    height
    87.7 mm
    Environment
    IP degree of protection
    IP20
    standards
    BS 1363-2
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.