Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GF1611M7 Image

View all TeSys GC, GY, GF

TeSys GC, GY, GF - GF1611M7

Modular impulse relays

Schneider Electric GF1611M7 Image
View all TeSys GC, GY, GF
TeSys GC, GY, GF - GF1611M7
Modular impulse relays

TeSys GF - impulse relay - 16 A - 1 NO + 1 NC - 220 V AC 50/60 Hz coil

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GF
    product or component type
    Impulse relay
    device short name
    GF16
    utilisation category
    AC-1
    poles description
    2P
    pole contact composition
    1 NO + 1 NC
    [Ie] rated operational current
    16 A AC-1
    [Ue] rated operational voltage
    250 V AC 50/60 Hz
    permissible short-time rating
    320 A (<= 40 °C) - short time current duration: 1 s
    48 A (<= 40 °C) - short time current duration: 30 s
    96 A (<= 40 °C) - short time current duration: 10 s
    operating position
    +/- 90° to vertical plane
    control circuit type
    AC 50/60 Hz
    [Uc] control circuit voltage
    220 V AC 50/60 Hz
    mounting mode
    Clip-on
    mounting support
    35 mm symmetrical DIN rail
    Complementary
    [Ith] conventional free air thermal current
    16 A at <= 50 °C
    average impedance
    4 mOhm at 50 Hz - Ith 16 A
    [Ui] rated insulation voltage
    400 V - conforming to IEC 60947-5-1
    400 V - conforming to VDE 0110
    [Uimp] rated impulse withstand voltage
    4 kV in enclosure
    connections - terminals
    Control circuit : screw clamp terminals 1 cable 1.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 1 cable 2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable 1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable 1.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable 2.5 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 1 cable 0.5...6 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable 0.5...6 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 1 cable 0.5...6 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 2 cable 0.5...4 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 2 cable 0.5...4 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable 0.5...4 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 0.8 N.m - on screw clamp terminals
    Power circuit : 0.8 N.m - on screw clamp terminals
    operating time
    70 ms closing
    70 ms opening
    operating rate
    <= 900 cyc/h
    control circuit voltage limits
    0.85...1.1 Uc at <= 50 °C 50/60 Hz
    impulse duration
    >= 70 ms
    average consumption
    19 VA for AC network 50 Hz at Uc at 20 ºC
    power dissipation per pole
    1 W
    mechanical durability
    1 Mcycles
    electrical durability
    100000 cycles on AC-22
    200000 cycles on AC-21
    9 mm pitches
    2
    height
    81 mm
    width
    18 mm
    depth
    64 mm
    product weight
    0.11 kg
    quantity per set
    Set of 12
    Environment
    standards
    IEC 60669-1
    IEC 60669-2
    NF C 61-112
    IP degree of protection
    IP20 conforming to VDE 0106
    IP40 in enclosure conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -20...50 °C
    ambient air temperature for storage
    -40...80 °C
    operating altitude
    <= 2000 m without derating
    mechanical robustness
    Vibrations contactor open 4 Gn, 5...300 Hz
    Vibrations contactor closed 4 Gn, 5...300 Hz
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    TeSys GF - impulse relay - 16 A - 50/60 Hz coil
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 9/18/17
    Size 129.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.