Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric GCR_VLVAW3N Image

    Range: VarSet LV

    VarSet bases

    GCR_VLVAW3N

    Schneider Electric GCR_VLVAW3N Image
    Range: VarSet LV

    VarSet bases

    GCR_VLVAW3N

    VarSet Automatic

    Show more characteristics >
    Product Selector >
    Add to My Favorites Remove from My Favorites

    • Main
      reactive power rating
      200 kvar
      225 kvar
      250 kvar
      275 kvar
      300 kvar
      238 kvar
      operating mode
      Automatic
      range of product
      VarSet
      device short name
      VarSet automatic
      product or component type
      Equipment type
      Complementary
      network pollution level
      Low polluted
      [Gh/Sn] harmonic pollution rate
      0...25 %
      series name
      HDuty
      poles description
      3P
      capacitance tolerance
      - 5 % to 10 %
      [Ui] rated insulation voltage
      690 V
      [Uimp] rated impulse withstand voltage
      8 kV
      maximum permissible voltage
      1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
      [Imp] maximum permanent current
      1.3 x In conforming to IEC 60831
      colour
      RAL 9003 (white)
      product weight
      175 kg
      height
      1200 mm
      width
      1000 mm
      depth
      300 mm
      Environment
      standards
      IEC 61921
      IEC 61439-2
      IEC 61439-1
      mounting location
      Indoor
      IK degree of protection
      IK10
      relative humidity
      0...95 %
      operating altitude
      <= 2000 m
      ambient air temperature for operation
      -5...40 °C
      average ambient air temperature for operation
      Over 24 hours : 35 °C
    • Documents and Downloads

      Language
      • English
      Catalogue
      Date
      Size
      Add to My Documents
      Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.