Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GCR_VLVAF4P Image

Range: VarSet LV

VarSet bases

GCR_VLVAF4P

Schneider Electric GCR_VLVAF4P Image
Range: VarSet LV

VarSet bases

GCR_VLVAF4P

VarSet Automatic

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    reactive power rating
    100 kvar
    125 kvar
    150 kvar
    175 kvar
    200 kvar
    50 kvar
    75 kvar
    87.5 kvar
    137.5 kvar
    operating mode
    Automatic
    range of product
    VarSet
    device short name
    VarSet automatic
    Complementary
    network pollution level
    Polluted
    [Gh/Sn] harmonic pollution rate
    25...50 %
    tuning factor
    3.8
    4.2
    2.7
    capacitor technology
    HDuty
    poles description
    3P
    capacitance tolerance
    - 5 % to 10 %
    [Ui] rated insulation voltage
    690 V
    [Uimp] rated impulse withstand voltage
    8 kV
    maximum permissible voltage
    1.1 x Un (8 hours over 24 hours) conforming to IEC 60831
    [Imp] maximum permanent current
    1.12 x In for 2.7 (tuning factor) conforming to IEC 60831
    1.19 x In for 3.8 (tuning factor) conforming to IEC 60831
    1.31 x In for 4.2 (tuning factor) conforming to IEC 60831
    colour
    RAL 9003 (white)
    maximum weight
    334 kg
    height
    1300 mm
    width
    Capacitor : 800 mm
    Detuned reactor : 800 mm
    depth
    300 mm
    Environment
    standards
    IEC 61921
    IEC 61439-2
    IEC 61439-1
    mounting location
    Indoor
    IK degree of protection
    IK10
    relative humidity
    0...95 %
    operating altitude
    <= 2000 m
    ambient air temperature for operation
    -5...40 °C
    average ambient air temperature for operation
    Over 24 hours : 35 °C
  • Documents and Downloads

    Language
    • English
    Catalogue
    Date
    Size
    Add to My Documents
    Power Factor Correction - VarSet - Low Voltage Capacitor Banks - 2018 Catalogue
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.