Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GC2504M6 Image

    Range: TeSys GC, GY, GF

    Modular contactors

    GC2504M6

    Schneider Electric GC2504M6 Image
    Range: TeSys GC, GY, GF

    Modular contactors

    GC2504M6

    TeSys GC - modular contactor - 25 A - 4 NC - coil 220...240 V AC

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys GC
      product or component type
      Modular contactor
      device short name
      GC25
      contactor application
      Motor control
      Lighting
      Heating
      Complementary
      utilisation category
      AC-7B
      AC-7A
      poles description
      4P
      pole contact composition
      4 NC
      [Ue] rated operational voltage
      <= 250 V AC
      [Ie] rated operational current
      25 A AC-7A
      8.5 A AC-7B
      operating position
      30°/vertical
      control circuit type
      AC 60 Hz
      [Uc] control circuit voltage
      220...240 V AC 60 Hz
      [Uimp] rated impulse withstand voltage
      4 kV
      [Ith] conventional free air thermal current
      25 A at <= 50 °C for power circuit
      Irms rated making capacity
      68 A at 400 V AC for power circuit conforming to IEC 61095
      rated breaking capacity
      68 A at 400 V for power circuit conforming to IEC 61095
      [Icw] rated short-time withstand current
      200 A <= 40 °C 10 s power circuit
      62 A <= 40 °C 30 s power circuit
      associated fuse rating
      25 A gL at <= 440 V for power circuit
      average impedance
      2.5 mOhm at 50 Hz - Ith 25 A for power circuit
      [Ui] rated insulation voltage
      500 V conforming to IEC 61095
      500 V conforming to VDE 0110
      electrical durability
      AC-7A : 100000 cycles
      AC-7B : 100000 cycles
      power dissipation per pole
      1.6 W
      control type
      Remote control
      mounting mode
      Clip-on
      mounting support
      DIN rail
      standards
      IEC 60947-5
      IEC 61095
      connections - terminals
      Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
      Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
      Control circuit : screw clamp terminals 1 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
      Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: flexible - without cable end
      Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
      Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: solid - without cable end
      Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: solid - without cable end
      tightening torque
      Control circuit : 0.8 N.m - on screw clamp terminals
      Power circuit : 0.8 N.m - on screw clamp terminals
      operating time
      10...25 ms opening
      10...30 ms closing
      mechanical durability
      1000000 cycles
      operating rate
      300 cyc/h at <= 50 °C
      control circuit voltage limits
      0.2...0.75 Uc at <= 50 °C drop-out 50 Hz
      0.85...1.1 Uc at <= 50 °C operational 50 Hz
      hold-in power consumption in VA
      4.6 VA at 20 °C 50 Hz
      heat dissipation
      1.6 W at 50/60 Hz
      Environment
      IP degree of protection
      IP20 conforming to VDE 0106
      IP40 in enclosure conforming to VDE 0106
      protective treatment
      TC
      ambient air temperature for operation
      -5...50 °C
      ambient air temperature for storage
      -40...70 °C
      operating altitude
      <= 3000 m
      mechanical robustness
      Vibrations contactor open 2 Gn, 5...300 Hz
      Shocks contactor open 10 Gn for 11 ms
      Shocks contactor closed 15 Gn for 11 ms
      Vibrations contactor closed 3 Gn, 5...300 Hz
      total number of 18 mm modules
      2
      height
      85 mm
      width
      36 mm
      depth
      62.5 mm
      product weight
      0.23 kg
      quantity per set
      Set of 6
      colour
      White
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      Modular contactor TeSys GC 16/25A 2NO+2NC/3NO+1NC/4NO/4NC
      Declaration of conformity
      Date
      Size
      Add to My Documents
      Date 11/10/17
      Size 1.3 MB
      Product environmental
      Date
      Size
      Add to My Documents
      Date 1/30/17
      Size 381.6 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.