Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GC1611M5 Image

View all TeSys GC, GY, GF

TeSys GC, GY, GF - GC1611M5

Modular contactors

Schneider Electric GC1611M5 Image
View all TeSys GC, GY, GF
TeSys GC, GY, GF - GC1611M5
Modular contactors

TeSys GC - modular contactor - 16 A - 1 NO + 1 NC - coil 220...240 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC16
    contactor application
    Lighting
    Heating
    Motor control
    Complementary
    utilisation category
    AC-7B
    AC-7A
    poles description
    2P
    power pole contact composition
    1 NO + 1 NC
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    5 A AC-7B
    16 A AC-7A
    operating position
    30°/vertical
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    220...240 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    16 A at <= 50 °C for power circuit
    Irms rated making capacity
    40 A at 400 V AC for power circuit conforming to IEC 61095
    rated breaking capacity
    40 A at 400 V for power circuit conforming to IEC 61095
    [Icw] rated short-time withstand current
    128 A <= 40 °C 10 s power circuit
    40 A <= 40 °C 30 s power circuit
    associated fuse rating
    16 A gL at <= 440 V for power circuit
    average impedance
    2.5 mOhm at 50 Hz - Ith 16 A for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A : 100000 cycles
    AC-7B : 100000 cycles
    power dissipation per pole
    0.65 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60947-5
    IEC 61095
    connections - terminals
    Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 0.8 N.m - on screw clamp terminals
    Power circuit : 0.8 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    operating rate
    300 cyc/h at <= 50 °C
    control circuit voltage limits
    0.2...0.75 Uc at <= 50 °C drop-out 50 Hz
    0.85...1.1 Uc at <= 50 °C operational 50 Hz
    hold-in power consumption in VA
    3.8 VA at 20 °C 50 Hz
    heat dissipation
    1.3 W at 50/60 Hz
    Environment
    IP degree of protection
    IP20 conforming to VDE 0106
    IP40 in enclosure conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5...50 °C
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    total number of 18 mm modules
    1
    height
    81 mm
    width
    17.5 mm
    depth
    62.5 mm
    product weight
    0.11 kg
    quantity per set
    Set of 12
    colour
    White
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    Modular contactor TeSys GC 16/25A 1NO+1NC /2NO/2NC (Version 1.0)
    CAD files for GC1611M5: Modular contactor TeSys GC 16/25A 1NO+1NC /2NO/2NC (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU/CE Declaration for CT Tesys GC GY 16A to 63A (Version 1.0)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP- MODULAR CONTACTOR (Version 2.0)
    Date 1/30/17
    Size 381.6 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.