Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

TeSys GC - modular contactor - 16 A - 1 NO - coil 12 V AC

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GC
    product or component type
    Modular contactor
    device short name
    GC16
    contactor application
    Heating
    Motor control
    Lighting
    Complementary
    utilisation category
    AC-7A
    AC-7B
    poles description
    1P
    power pole contact composition
    1 NO
    [Ue] rated operational voltage
    <= 250 V AC
    [Ie] rated operational current
    5 A AC-7B
    16 A AC-7A
    operating position
    30°/vertical
    control circuit type
    AC 50 Hz
    [Uc] control circuit voltage
    12 V AC 50 Hz
    [Uimp] rated impulse withstand voltage
    4 kV
    [Ith] conventional free air thermal current
    16 A at <= 50 °C for power circuit
    Irms rated making capacity
    40 A at 400 V AC for power circuit conforming to IEC 61095
    rated breaking capacity
    40 A at 400 V for power circuit conforming to IEC 61095
    [Icw] rated short-time withstand current
    128 A <= 40 °C 10 s power circuit
    40 A <= 40 °C 30 s power circuit
    associated fuse rating
    16 A gL at <= 440 V for power circuit
    average impedance
    2.5 mOhm at 50 Hz - Ith 16 A for power circuit
    [Ui] rated insulation voltage
    500 V conforming to IEC 61095
    500 V conforming to VDE 0110
    electrical durability
    AC-7A : 100000 cycles
    AC-7B : 100000 cycles
    power dissipation per pole
    0.65 W
    control type
    Remote control
    mounting mode
    Clip-on
    mounting support
    DIN rail
    standards
    IEC 60947-5
    IEC 61095
    connections - terminals
    Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 2.5 mm² - cable stiffness: flexible - without cable end
    Control circuit : screw clamp terminals 1 cable(s) 2.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Control circuit : screw clamp terminals 1 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
    Control circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: flexible - without cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 2 cable(s) 1.5 mm² - cable stiffness: flexible - with cable end
    Power circuit : screw clamp terminals 1 cable(s) 6 mm² - cable stiffness: solid - without cable end
    Power circuit : screw clamp terminals 2 cable(s) 4 mm² - cable stiffness: solid - without cable end
    tightening torque
    Control circuit : 0.8 N.m - on screw clamp terminals
    Power circuit : 0.8 N.m - on screw clamp terminals
    operating time
    10...25 ms opening
    10...30 ms closing
    mechanical durability
    1000000 cycles
    operating rate
    300 cyc/h at <= 50 °C
    control circuit voltage limits
    0.2...0.75 Uc at <= 50 °C drop-out 50 Hz
    0.85...1.1 Uc at <= 50 °C operational 50 Hz
    hold-in power consumption in VA
    3.8 VA at 20 °C 50 Hz
    heat dissipation
    1.3 W at 50/60 Hz
    Environment
    IP degree of protection
    IP20 conforming to VDE 0106
    IP40 in enclosure conforming to VDE 0106
    protective treatment
    TC
    ambient air temperature for operation
    -5...50 °C
    ambient air temperature for storage
    -40...70 °C
    operating altitude
    <= 3000 m
    mechanical robustness
    Vibrations contactor open 2 Gn, 5...300 Hz
    Shocks contactor open 10 Gn for 11 ms
    Shocks contactor closed 15 Gn for 11 ms
    Vibrations contactor closed 3 Gn, 5...300 Hz
    total number of 18 mm modules
    1
    height
    81 mm
    width
    17.5 mm
    depth
    62.5 mm
    product weight
    0.11 kg
    quantity per set
    Set of 12
    colour
    White
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    CAD
    Date
    Size
    Add to My Documents
    CAD files for GC1610J5: Modular contactor TeSys GC 16/25A 1NO (Version 1.0)
    Modular contactor TeSys GC 16/25A 1NO (Version 1.0)
    Declaration of conformity
    Date
    Size
    Add to My Documents
    EU/CE Declaration for CT Tesys GC GY 16A to 63A (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.