Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GBY120004K Image

Range: Lexium 32 & Motors

Gearboxes

GBY120004K

Schneider Electric GBY120004K Image
Range: Lexium 32 & Motors

Gearboxes

GBY120004K

angular gearbox straight teeth GBY-Ø 120 mm - reduction 4:1<11 arc.min -105 N.m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium 32
    Lexium 32i
    Lexium 62 ILM
    Lexium 52
    Lexium 62
    product or component type
    Angular planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBY
    product compatibility
    BMH (100 mm, 3 motor stacks)
    BSH (100 mm, 3 motor stacks)
    BMH (140 mm, 1 motor stacks)
    BSH (100 mm, 4 motor stacks)
    BSH (140 mm, 1 motor stacks)
    SH3
    MH3
    ILM
    BMI (100 mm, 2 motor stacks)
    BMI (100 mm, 3 motor stacks)
    gearbox external diameter
    120 mm
    reduction ratio
    4:1
    Complementary
    torsional backlash
    < 11 arc.min
    torsional rigidity
    12 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    2100 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    3.91 kg.cm²
    continuous output torque
    105 N.m at 100 rpm at 30 °C
    maximum output torque
    168 N.m at 100 rpm at 30 °C
    product weight
    12 kg
    Environment
    noise level
    75 dB at 1 m, no-load
    IP degree of protection
    IP54 on shaft output
    ambient temperature for operation
    -25...90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    a6

    194.5

    55

    50

    5

    28

    8

    115

    80 h7

    25 h7

    M10 x 16

    100

    123.7

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    a6

    7.66

    2.17

    1.97

    0.197

    1.10

    0.31

    4.53

    3.15 h7

    0.98 h7

    M10 x 0.63

    3.94

    4.87