Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric GBX120010K Image

    Range: Lexium 32 & Motors

    Gearboxes

    GBX120010K

    Schneider Electric GBX120010K Image
    Range: Lexium 32 & Motors

    Gearboxes

    GBX120010K

    gear box straight teeth GBX - Ø 120 mm - reduction 10:1 < 7 arc.min - 95 N.m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range compatibility
      Lexium 62
      Lexium 28
      Lexium 62 ILM
      Lexium 52
      Lexium 32
      product or component type
      Planetary gearbox
      gear box type
      Straight teeth
      device short name
      GBX
      product compatibility
      BMH (100 mm, 3 motor stacks)
      BSH (100 mm, 1 motor stacks)
      BSH (100 mm, 3 motor stacks)
      BCH2 (100 mm, 1 motor stacks)
      BCH2 (130 mm, 1 motor stacks)
      SH3
      MH3
      ILM
      gearbox external diameter
      120 mm
      reduction ratio
      10:1
      Complementary
      torsional backlash
      < 7 arc.min
      torsional rigidity
      12 N.m/arcmin
      housing colour
      Black
      housing material
      Black anodized aluminium
      shaft material
      C 45
      additional information
      Lubricated for life
      service life in hours
      30000 h at 100 rpm at 30 °C
      mounting position
      Any position
      efficiency
      96 %
      maximum radial force Fr
      1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
      maximum axial force Fa
      2100 N at 100 rpm, during 30000 hour at 30°C
      shaft moment of inertia
      1.3 kg.cm²
      continuous output torque
      95 N.m at 100 rpm at 30 °C
      maximum output torque
      152 N.m at 100 rpm at 30 °C
      product weight
      6 kg
      no load running torque
      0.3 N.m
      reduction ratio
      10
      compatibility code
      GBX
      Environment
      noise level
      65 dB at 1 m, no-load
      IP degree of protection
      IP54 on shaft output
      ambient air temperature for operation
      -25...90 °C
      Offer Sustainability
      RoHS (date code: YYWW)
      Compliant  - since  1129  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      Dimensions with Servo Motor Adaptation Kit


      (1)
      GBK adaptation kit
      (2)
      GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
      Ø8
      shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

      Values in mm

      a2

      a3

      a4

      a5

      h

      g

      Ø1

      Ø2

      Ø3

      Ø4

      Ø5

      99.5

      55

      50

      5

      28

      8

      115

      80 h7

      25 h7

      M10 x 16

      100

      Values in in.

      a2

      a3

      a4

      a5

      h

      g

      Ø1

      Ø2

      Ø3

      Ø4

      Ø5

      3.92

      2.17

      1.97

      0.19

      1.10

      0.31

      4.53

      3.15 h7

      0.98 h7

      M10 x 0.63

      3.94