Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GBX120009K Image

    Range: Lexium SD3 & Motors

    Gearboxes

    GBX120009K

    Schneider Electric GBX120009K Image
    Range: Lexium SD3 & Motors

    Gearboxes

    GBX120009K

    gearbox straight teeth GBX - Ø 120 mm - reduction 9:1 < 9 arc.min - 210 N.m

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range compatibility
      Lexium 32i
      Lexium 32
      Lexium SD3
      Lexium 52
      Lexium 62 ILM
      Lexium 62
      product or component type
      Planetary gearbox
      gear box type
      Straight teeth
      device short name
      GBX
      product compatibility
      BMH (140 mm, 1 motor stacks)
      BSH (100 mm, 4 motor stacks)
      BSH (140 mm, 1 motor stacks)
      SH3
      MH3
      ILM
      BRS3
      BMI (100 mm, 2 motor stacks)
      gearbox external diameter
      120 mm
      reduction ratio
      9:1
      Complementary
      torsional backlash
      < 9 arc.min
      torsional rigidity
      13 N.m/arcmin
      housing colour
      Black
      housing material
      Black anodized aluminium
      shaft material
      C 45
      additional information
      Lubricated for life
      service life in hours
      30000 h at 100 rpm at 30 °C
      mounting position
      Any position
      efficiency
      94 %
      maximum radial force Fr
      1500 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
      maximum axial force Fa
      2100 N at 100 rpm, during 30000 hour at 30°C
      shaft moment of inertia
      2.62 kg.cm²
      continuous output torque
      210 N.m at 100 rpm at 30 °C
      maximum output torque
      336 N.m at 100 rpm at 30 °C
      product weight
      8 kg
      Environment
      noise level
      65 dB at 1 m, no-load
      IP degree of protection
      IP54 on shaft output
      ambient air temperature for operation
      -25...90 °C
      Offer Sustainability
      Sustainable offer status
      Green Premium product
      RoHS (date code: YYWW)
      Compliant  - since  1129  -  Schneider Electric declaration of conformity Schneider Electric declaration of conformity
      REACh
      Product environmental profile
      Available
      Product end of life instructions
      Need no specific recycling operations
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.