Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

gearbox straight teeth GBX - Ø 80 mm - reduction 25:1 < 9 arc.min - 110 N.m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium ILS
    Lexium SD3
    Lexium 32
    Lexium 28
    Lexium 62 ILM
    Lexium 52
    Lexium 62
    product or component type
    Planetary gearbox
    gear box type
    Straight teeth
    device short name
    GBX
    product compatibility
    BMH (70 mm, 1 motor stacks)
    BMH (70 mm, 2 motor stacks)
    BSH (70 mm, 1 motor stacks)
    BSH (70 mm, 2 motor stacks)
    ILS (85 mm, 1 motor stacks)
    ILS (85 mm, 2 motor stacks)
    ILS (85 mm, 3 motor stacks)
    BCH2 (80 mm, 1 motor stacks)
    BCH2 (80 mm, 2 motor stacks)
    SH3
    MH3
    ILM
    BRS3
    gearbox external diameter
    80 mm
    reduction ratio
    25:1
    Complementary
    torsional backlash
    < 9 arc.min
    torsional rigidity
    6.5 N.m/arcmin
    housing colour
    Black
    housing material
    Black anodized aluminium
    shaft material
    C 45
    additional information
    Lubricated for life
    service life in hours
    30000 h at 100 rpm at 30 °C
    mounting position
    Any position
    efficiency
    94 %
    maximum radial force Fr
    650 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
    maximum axial force Fa
    1200 N at 100 rpm, during 30000 hour at 30°C
    moment of inertia
    0.44 kg.cm²
    continuous output torque
    110 N.m at 100 rpm at 30 °C
    maximum output torque
    176 N.m at 100 rpm at 30 °C
    product weight
    2.6 kg
    Environment
    noise level
    60 dB at 1 m, no-load
    IP degree of protection
    IP54 on shaft output
    ambient temperature for operation
    -25...90 °C
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Réducteurs planétaires GBX, GBY pour Servo moteurs et Entraînements intégrés Lexium 62 ILM (Version 4.0)
    GBX, GBY Planetary gearboxes for Lexium motors and Lexium 62 ILM integrated drive (Version 4.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD files for GBX080025K: GBX planetary gearboxes (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions with Servo Motor Adaptation Kit


    (1)
    GBK adaptation kit
    (2)
    GBK adaptation kit related dimensions a1, c, Ø6, Ø7, Ø8 depend on the gearbox and servo motor combination
    Ø8
    shaft end adaptor in case motor shaft diameter is smaller than gearbox input coupling diameter

    Values in mm

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    89.5

    40

    36

    4

    22.5

    6

    80

    60 h7

    20 h7

    M6 x 10

    70

    Values in in.

    a2

    a3

    a4

    a5

    h

    g

    Ø1

    Ø2

    Ø3

    Ø4

    Ø5

    3.52

    1.57

    1.42

    0.16

    089

    0.24

    3.15

    2.36 h7

    0.79 h7

    M6 x 0.39

    2.76