You can choose another country to view available products or go to our Global website for company information.
range compatibility |
Lexium 32Lexium 62 ILMLexium 52Lexium 62
| |
---|---|---|
product or component type |
Planetary gearbox
| |
gear box type |
Straight teeth
| |
device short name |
GBX
| |
product compatibility |
SH3MH3ILMILEILSILA
| |
gearbox external diameter |
60 mm
| |
reduction ratio |
60:1
|
torsional backlash |
< 15 arc.min
| |
---|---|---|
torsional rigidity |
2.5 N.m/arcmin
| |
housing colour |
Black
| |
housing material |
Black anodized aluminium
| |
shaft material |
C 45
| |
additional information |
Lubricated for life
| |
service life in hours |
30000 h at 100 rpm at 30 °C
| |
mounting position |
Any position
| |
efficiency |
90 %
| |
maximum radial force Fr |
340 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
| |
maximum axial force Fa |
450 N at 100 rpm, during 30000 hour at 30°C
| |
shaft moment of inertia |
0.076 kg.cm²
| |
continuous output torque |
44 N.m at 100 rpm at 30 °C
| |
maximum output torque |
70 N.m at 100 rpm at 30 °C
| |
product weight |
1.3 kg
| |
no load running torque |
0.05 N.m
| |
reduction ratio |
60
| |
compatibility code |
GBX
|
noise level |
58 dB at 1 m, no-load
| |
---|---|---|
IP degree of protection |
IP54 on shaft output
| |
ambient air temperature for operation |
-25...90 °C
|
Sustainable offer status |
Green Premium product
| |
---|---|---|
RoHS (date code: YYWW) |
Compliant - since 1129 - Schneider Electric declaration of conformity Schneider Electric declaration of conformity
| |
REACh | ||
Product environmental profile |
Available
| |
Product end of life instructions |
Need no specific recycling operations
|
Warranty period |
18 months
|
---|
Values in mm
a2 | a3 | a4 | a5 | h | g | Ø1 | Ø2 | Ø3 | Ø4 | Ø5 |
---|---|---|---|---|---|---|---|---|---|---|
80.5 | 35 | 30 | 2.5 | 16 | 5 | 60 | 40 h7 | 14 h7 | M5 x 8 | 52 |
Values in in.
a2 | a3 | a4 | a5 | h | g | Ø1 | Ø2 | Ø3 | Ø4 | Ø5 |
---|---|---|---|---|---|---|---|---|---|---|
3.17 | 1.38 | 1.18 | 0.10 | 063 | 0.19 | 2.36 | 1.57 h7 | 0.55 h7 | M5 x 0.31 | 2.05 |