Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GBX0400250571G Image
    Discontinued

    Range: Lexium 05 & Motors

    Servo motors

    GBX0400250571G

    Schneider Electric GBX0400250571G Image
    Discontinued
    Range: Lexium 05 & Motors

    Servo motors

    GBX0400250571G

    gearbox with straight teeth GBX- Ø 40 mm- reduction 25:1- < 28arcmin- 18 N.m

    Show more characteristics >
    GBX0400250571G  has not been replaced. Please contact your customer care center for more information.

    • Main
      range compatibility
      Lexium 05
      product or component type
      Planetary gearbox
      gear box type
      Straight teeth
      device short name
      GBX
      gearbox external diameter
      40 mm
      product compatibility
      BRH0571
      reduction ratio
      25:1
      Complementary
      torsional backlash
      < 28 arc.min
      torsional rigidity
      1.1 N.m/arcmin
      housing colour
      Black
      housing material
      Black anodized aluminium
      shaft material
      C 45
      additional information
      Lubricated for life
      service life in hours
      At 100 rpm at 30 °C
      efficiency
      94 %
      mounting position
      Any position
      maximum radial force Fr
      160 N at 100 rpm, force applied at mid-distance from output shaft during 30000 hour at 30 °C
      200 N at 100 rpm, force applied at mid-distance from output shaft during 10000 hour at 30 °C
      maximum axial force Fa
      160 N at 100 rpm, during 30000 hour at 30°C
      200 N at 100 rpm, during 10000 hour at 30°C
      shaft moment of inertia
      0.019 g.cm²
      continuous output torque
      18 N.m at 100 rpm at 30 °C
      maximum output torque
      29 N.m at 100 rpm at 30 °C
      product weight
      0.45 kg
      Environment
      noise level
      55 dB at 1 m, no-load
      IP degree of protection
      IP54 on shaft output
      ambient air temperature for operation
      -25...90 °C
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      Catalogue
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.