Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric GB2DB22 Image

    Range: Tesys GB2

    Thermal-magnetic circuit-breakers for control circuits

    GB2DB22

    Schneider Electric GB2DB22 Image
    Range: Tesys GB2

    Thermal-magnetic circuit-breakers for control circuits

    GB2DB22

    TeSys GB2 - thermal-magnetic circuit breaker - 2P - 20 A - Id = 270 A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys GB2
      device short name
      GB2
      product or component type
      Circuit breaker
      device application
      Control
      poles description
      2P
      network type
      AC/DC
      utilisation category
      Category A conforming to IEC 60947-2
      DC-12 conforming to IEC 60947-5-1
      DC-13 conforming to IEC 60947-5-1
      network frequency
      50/60 Hz conforming to IEC 60947-2
      breaking capacity
      Icu = 2 kA at 110 V AC 50/60 Hz conforming to IEC 60947-2
      Icu = 1.5 kA at 24 V DC conforming to IEC 60947-2
      Icu = 1.5 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
      Icu = 1.5 kA at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      [Ics] rated service short-circuit breaking capacity
      75 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
      75 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
      75 % at 400/415 V AC 50/60 Hz conforming to IEC 60947-2
      trip unit technology
      Thermal-magnetic
      magnetic tripping current
      270 A
      Complementary
      mounting mode
      By clips
      mounting support
      Plate
      Rail
      mounting position
      Vertical
      Horizontal
      control type
      Toggle
      [In] rated current
      20 A
      [Ue] rated operational voltage
      277 V AC 50/60 Hz conforming to CSA C22.2 No 14
      415 V AC 50/60 Hz conforming to IEC 60947-2
      277 V AC 50/60 Hz conforming to UL 1077
      [Uimp] rated impulse withstand voltage
      4 kV conforming to IEC 60947-2
      power dissipation per pole
      2 W
      mechanical durability
      8000 cycles
      electrical durability
      8000 cycles
      connections - terminals
      Connector 1 cable(s) 0.75...6 mm² - cable stiffness : solid - without cable end
      Connector 2 cable(s) 0.75...4 mm² - cable stiffness : solid - without cable end
      Connector 1 cable(s) 0.75...4 mm² - cable stiffness : flexible - with cable end
      Connector 2 cable(s) 0.75...2.5 mm² - cable stiffness : flexible - with cable end
      tightening torque
      1.2 N.m - on connector
      mechanical robustness
      Shocks 22 Gn for 20 ms conforming to IEC 60068-2-27
      Vibrations 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
      quantity per set
      Set of 3
      9 mm pitches
      4
      height
      74 mm
      width
      30 mm
      depth
      70 mm
      product weight
      0.115 kg
      Environment
      standards
      IEC 60947-1
      EN 60947-1
      EN 60947-2
      IEC 60947-2
      protective treatment
      TC
      IP degree of protection
      IP20 conforming to IEC 60529
      ambient air temperature for operation
      -20...60 °C
      ambient air temperature for storage
      -40...80 °C
      fire resistance
      960 °C conforming to IEC 60695-2-1
      operating altitude
      3000 m
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      CAD
      Date
      Size
      Add to My Documents
      Circuit breaker TeSys for control circuits - GB2-DB - 2P
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.