Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Share

    Copy Cancel
    Schneider Electric GB2CD06 Image

    Range: Tesys GB2

    Thermal-magnetic circuit-breakers for control circuits

    GB2CD06

    Schneider Electric GB2CD06 Image
    Range: Tesys GB2

    Thermal-magnetic circuit-breakers for control circuits

    GB2CD06

    TeSys GB2 - thermal-magnetic circuit breaker - 1P + N - 1 A - Id = 14 A

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Main
      range
      TeSys
      product name
      TeSys GB2
      device short name
      GB2
      product or component type
      Circuit breaker
      device application
      Control
      poles description
      1P + N
      network type
      AC/DC
      utilisation category
      Category A conforming to IEC 60947-2
      DC-12 conforming to IEC 60947-5-1
      DC-13 conforming to IEC 60947-5-1
      network frequency
      50/60 Hz conforming to IEC 60947-2
      breaking capacity
      Icu = 50 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
      Icu = 1 kA at 48 V DC conforming to IEC 60947-2
      Icu = 50 kA at 110 V AC 50/60 Hz conforming to IEC 60947-2
      Icu = 1.5 kA at 24 V DC conforming to IEC 60947-2
      [Ics] rated service short-circuit breaking capacity
      50 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
      25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
      trip unit technology
      Thermal-magnetic
      magnetic tripping current
      14 A
      Complementary
      mounting mode
      By clips
      mounting support
      Rail
      Plate
      mounting position
      Horizontal
      Vertical
      control type
      Toggle
      [In] rated current
      1 A
      [Ue] rated operational voltage
      48 V DC
      250 V AC 50/60 Hz conforming to IEC 60947-2
      [Uimp] rated impulse withstand voltage
      4 kV conforming to IEC 60947-2
      power dissipation per pole
      2 W
      mechanical durability
      8000 cycles
      electrical durability
      8000 cycles
      connections - terminals
      Connector 1 cable(s) 0.75...6 mm² - cable stiffness : solid - without cable end
      Connector 2 cable(s) 0.75...4 mm² - cable stiffness : solid - without cable end
      Connector 1 cable(s) 0.75...4 mm² - cable stiffness : flexible - with cable end
      Connector 2 cable(s) 0.75...2.5 mm² - cable stiffness : flexible - with cable end
      tightening torque
      1.2 N.m - on connector
      mechanical robustness
      Shocks 22 Gn for 20 ms conforming to IEC 60068-2-27
      Vibrations 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
      quantity per set
      Set of 6
      9 mm pitches
      2
      height
      74 mm
      width
      15 mm
      depth
      67 mm
      product weight
      0.07 kg
      compatibility code
      GB2
      Environment
      standards
      EN 60947-1
      IEC 60947-1
      EN 60947-2
      IEC 60947-2
      product certifications
      UL
      NEMKO
      protective treatment
      TC
      IP degree of protection
      IP20 conforming to IEC 60529
      ambient air temperature for operation
      -20...60 °C
      ambient air temperature for storage
      -40...80 °C
      fire resistance
      960 °C conforming to IEC 60695-2-1
      operating altitude
      3000 m
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • All
      CAD
      Date
      Size
      Add to My Documents
      Circuit breaker TeSys for control circuits - GB2-CD - 1P+N
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.