Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric GB2CB21 Image

Range: Tesys GB2

Thermal-magnetic circuit-breakers for control circuits

GB2CB21

Schneider Electric GB2CB21 Image
Range: Tesys GB2

Thermal-magnetic circuit-breakers for control circuits

GB2CB21

TeSys GB2 - thermal-magnetic circuit breaker - 1P - 16 A - Id = 220 A

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    range
    TeSys
    product name
    TeSys GB2
    device short name
    GB2
    product or component type
    Circuit breaker
    device application
    Control
    poles description
    1P
    network type
    AC/DC
    utilisation category
    Category A conforming to IEC 60947-2
    DC-12 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    Icu = 2 kA at 110 V AC 50/60 Hz conforming to IEC 60947-2
    Icu = 1.5 kA at 24 V DC conforming to IEC 60947-2
    Icu = 1.5 kA at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    75 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
    75 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    magnetic tripping current
    220 A
    Complementary
    mounting mode
    By clips
    mounting support
    Plate
    Rail
    mounting position
    Horizontal
    Vertical
    control type
    Toggle
    [In] rated current
    16 A
    [Ue] rated operational voltage
    277 V AC 50/60 Hz conforming to CSA C22.2 No 14
    48 V DC
    250 V AC 50/60 Hz conforming to IEC 60947-2
    277 V AC 50/60 Hz conforming to UL 1077
    [Uimp] rated impulse withstand voltage
    4 kV conforming to IEC 60947-2
    power dissipation per pole
    2 W
    mechanical durability
    8000 cycles
    electrical durability
    8000 cycles
    connections - terminals
    Connector 1 cable(s) 0.75...6 mm² - cable stiffness : solid - without cable end
    Connector 2 cable(s) 0.75...4 mm² - cable stiffness : solid - without cable end
    Connector 1 cable(s) 0.75...4 mm² - cable stiffness : flexible - with cable end
    Connector 2 cable(s) 0.75...2.5 mm² - cable stiffness : flexible - with cable end
    tightening torque
    1.2 N.m - on connector
    mechanical robustness
    Shocks 22 Gn for 20 ms conforming to IEC 60068-2-27
    Vibrations 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
    quantity per set
    Set of 6
    9 mm pitches
    2
    height
    74 mm
    width
    15 mm
    depth
    67 mm
    Environment
    standards
    EN 60947-1
    EN 60947-2
    IEC 60947-1
    IEC 60947-2
    product certifications
    CSA
    NEMKO
    UL
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20...60 °C
    ambient air temperature for storage
    -40...80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    CAD
    Date
    Size
    Add to My Documents
    Circuit breaker TeSys for control circuits - GB2-CB - 1P
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.