Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Tesys GB2
Schneider Electric GB2CB05 Image

GB2CB05

Green premium brand logo
Schneider Electric GB2CB05 Image
GB2CB05
Green premium brand logo

Thermal magnetic circuit breaker, TeSys GB2, 1P, 0.5 A, Icu 50 kA@240 V

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range
    TeSys
    product name
    TeSys GB2
    device short name
    GB2
    product or component type
    Circuit breaker
    device application
    Control
    poles description
    1P
    network type
    AC/DC
    utilisation category
    Category A conforming to IEC 60947-2
    DC-12 conforming to IEC 60947-5-1
    DC-13 conforming to IEC 60947-5-1
    network frequency
    50/60 Hz conforming to IEC 60947-2
    breaking capacity
    50 kA Icu at 110 V AC 50/60 Hz conforming to IEC 60947-2
    50 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    1.5 kA Icu at 24 V DC conforming to IEC 60947-2
    1 kA Icu at 48 V DC conforming to IEC 60947-2
    [Ics] rated service short-circuit breaking capacity
    100 % at 110 V AC 50/60 Hz conforming to IEC 60947-2
    25 % at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    magnetic tripping current
    6.6 A
    Complementary
    mounting mode
    By clips
    mounting support
    Plate
    Rail
    mounting position
    Horizontal
    Vertical
    control type
    Toggle
    [In] rated current
    0.5 A
    [Ue] rated operational voltage
    250 V AC 50/60 Hz conforming to IEC 60947-2
    277 V AC 60 Hz conforming to CSA C22.2 No 235
    277 V AC 60 Hz conforming to UL 1077
    48 V DC
    [Uimp] rated impulse withstand voltage
    4 kV IEC 60947-2
    power dissipation per pole
    2 W
    mechanical durability
    8000 cycles
    electrical durability
    8000 cycles
    connections - terminals
    Connector 1 cable(s) 0.75…6 mm²solid without cable end
    Connector 2 cable(s) 0.75…4 mm²solid without cable end
    Connector 1 cable(s) 0.75…4 mm²flexible with cable end
    Connector 2 cable(s) 0.75…2.5 mm²flexible with cable end
    tightening torque
    1.2 N.m on connector
    mechanical robustness
    Shocks: 22 Gn for 20 ms conforming to IEC 60068-2-27
    Vibrations: 5 Gn, 5...110 Hz conforming to IEC 60068-2-6
    quantity per set
    Set of 6
    9 mm pitches
    2
    height
    74 mm
    width
    15 mm
    depth
    67 mm
    Environment
    standards
    EN/IEC 60947-1
    EN/IEC 60947-2
    CSA C22.2 No 235
    UL 1077
    product certifications
    UL
    CSA
    protective treatment
    TC
    IP degree of protection
    IP20 conforming to IEC 60529
    ambient air temperature for operation
    -20…60 °C
    ambient air temperature for storage
    -40…80 °C
    fire resistance
    960 °C conforming to IEC 60695-2-1
    operating altitude
    3000 m
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    REACh Regulation
    REACh free of SVHC
    Yes
    EU RoHS Directive
    Under investigation
    Toxic heavy metal free
    Yes
    Mercury free
    Yes
    RoHS exemption information
    China RoHS Regulation
    China RoHS declaration
     Pro-active China RoHS declaration (out of China RoHS legal scope)
    Environmental Disclosure
    Circularity Profile
    No need of specific recycling operations
    WEEE
    The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
    Contractual warranty
    Warranty
    18 months
  • Documents

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    TeSys catalogue - 2019 - 2020 - chapter A2 - open, pre-cabled motor starters (Version 6.0)
    Catalogue TeSys - 2019 - Chapitre A2 - Démarreurs-moteurs nus pré-cablés (Version 4.0)
    Catalogue TeSys 2019 - Chapitre B6 - Disjoncteurs (Version 4.0)
    Tesys catalogue 2019 - 2020 Motor control and protection components (Version 9.2)
    TeSys catalogue - 2019 - 2020 - chapter B6 circuit breakers TeSys GV GB (Version 6.0)
    Catalogue TeSys 2019 - Composants pour protection et commande de moteurs (Version 7.1)
    Phaseo ABL8 Alimentations redressées filtrées de 12 W à 1440 W de 0,5 à 60 A (Version 2.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    TeSys - chapter A2 - Open pre cabled motor starters - tec data - digicat (Version 6.0)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for GB2CB05: TeSys GB2 - thermal-magnetic circuit breaker - 1P - 0.5 A - Id = 6.6 A (Version 2.0)
    Circuit breaker TeSys for control circuits - GB2-CB - 1P (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    REACh Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /