Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

MGE Galaxy 6000 Auxiliaries 200 kVA

Show more characteristics >
Add to My Products Remove from My Products

  • Purchase
    Overview
    Model Name
    MGE Galaxy 6000 Auxiliaries 200 kVA
    Includes
    Installation guide , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Australia , Bangladesh , Brunei Darussalam , Bhutan , Cook Islands , China , Fiji , Hong Kong , Indonesia , India , Japan , KOREA, REPUBLIC OF , Sri Lanka , Myanmar , Malaysia , Nepal , New Zealand , Papua New Guinea , Philippines , Singapore , Thailand , East Timor , Taiwan , Viet Nam
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    20 - 80 %
    Operating Elevation
    0-999,9 meters
    Storage Temperature
    -25 - 65 °C
    Storage Relative Humidity
    20 - 80 %
    Storage Elevation
    0-9000 meters
    Conformance
    Approvals
    CE , ISO 14001 , ISO 9001
    Standard warranty
    1 year repair or replace
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.