Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all Galaxy 5000
Schneider Electric G5TM60HB5 Image
Discontinued

G5TM60HB5

Schneider Electric G5TM60HB5 Image
Discontinued
G5TM60HB5

MGE Galaxy 5000 60 kVA 400V ,Modular 5 minutes

Show more characteristics
G5TM60HB5  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    MGE Galaxy 5000 60 kVA 400V ,Modular 5 minutes
    Includes
    User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Argentina , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cameroon , Central African Republic , Chad , Chile , China , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , Uruguay , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    General
    Bypass Voltage Tolerance
    +/-10% settable from +/-4/6/8 and 10%
    Bypass Protection Device
    125 A
    Output
    Output Power Capacity
    48.0 KW / 60.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 2%
    Output Frequency (sync to mains)
    50/60 Hz +/- 3 Hz user adjustable +/- 0.1
    Other Output Voltages
    380, 400, 415V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Voltage Tolerance
    +/-1% static and +/- 5% at 100% load step
    Required Output Current Protection
    87 A
    Neutral Output Current
    130 A
    Bypass
    Built-in Static Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Other Input Voltages
    380 , 415
    Maximum Input Current
    115 A
    Input Breaker Capacity
    125 A
    Input Total Harmonic Distortion
    Less than 3% for full load
    Batteries & Runtime
    Battery Type
    VRLA
    End of Discharge Maximum Battery Current
    179 A
    Communications & Management
    Available SmartSlot™ Interface Quantity
    3
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1900.0 mm
    Maximum Width
    1112.0 mm
    Maximum Depth
    855.0 mm
    Net Weight
    958.0 kg
    Shipping Weight
    978.0 kg
    Shipping Height
    2030.0 mm
    Shipping Width
    1230.0 mm
    Shipping Depth
    960.0 mm
    Units per Pallet
    1.0
    Environmental
    Storage Elevation
    0-3000 meters
    Audible noise at 1 meter from surface of unit
    65.000 dB
  • View more View less

    Documents

    Language
    • English2
    Certificate
    Format
    Size
    Date
    Add to My Documents
    Galaxy 5000 UL certification (Version 0)
    Description
    UL certification for Galaxy 5000
    Size pdf
    Size 38.9 KB
    Date 9/4/15
    Description
    UL certification for Galaxy 5000
    Size pdf
    Size 129.5 KB
    Date 3/19/13
    Description
    IEC 62040-3 certificate
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /