Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

APC AV Network Manageable 20 Amp G Type Rack Power Filter, 120V

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC AV Network Manageable 20 Amp G Type Rack Power Filter, 120V
    Includes
    User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Output
    Number of Outlets
    0
    Input
    Nominal Input Voltage
    120V
    Input Power
    0 W
    Input Frequency
    50/60 Hz
    Maximum Line Current per phase
    0.0 A
    Cord Length
    2.44 meters
    Maximum Input Current
    0 A
    Surge Protection and Filtering
    EMI/RFI Noise rejection (100 kHz to 10 MHz)
    0.0 dB
    Peak Current Common Mode
    0.0 kA
    NM Surge Response Time (ns)
    0.0 NS
    Physical
    Net Weight
    4.72 kg
    Maximum Height
    43.0 mm
    Maximum Width
    435.0 mm
    Maximum Depth
    240.0 mm
    Shipping Weight
    5.32 kg
    Shipping Height
    86.0 mm
    Shipping Width
    552.0 mm
    Shipping Depth
    330.0 mm
    Master Carton Units
    2.0
    Master Carton Dimensions (Length x Width x Height)
    22 x 13 x 7 inches
    Master Carton Weight
    11.24 kg
    SCC Codes
    2073130428433 2
    Color
    Black
    Units per Pallet
    36.0
    Conformance
    Approvals
    UL 1449
    Standard warranty
    Lifetime
    Equipment protection policy
    Lifetime : $450000
    UL 1449 TVSS Rating
    330
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
    Battery Notes
    Battery Notes
  • Documents and Downloads

    Language
    • English
    • Spanish
    User guide
    Date
    Size
    Add to My Documents
    Date 3/4/16
    Size 241.6 KB
    Date 3/18/16
    Size 866.8 KB
    Date 3/16/16
    Size 475.4 KB
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.