Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    APC AV 20 Amp G Type Rack Power Filter, 120V

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      APC AV 20 Amp G Type Rack Power Filter, 120V
      Includes
      User Manual
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Canada , United States
      Output
      Number of Outlets
      9
      Receptacle Style
      NEMA 5-20R (T-Slot)
      Input
      Nominal Input Voltage
      120V
      Input Power
      0 W
      Input Frequency
      50/60 Hz
      Input Connections
      NEMA 5-20P
      Maximum Line Current per phase
      0.0 A
      Cord Length
      2,44 meters
      Maximum Input Current
      0 A
      Surge Protection and Filtering
      Surge energy rating
      3400 Joules
      EMI/RFI Noise rejection (100 kHz to 10 MHz)
      55.0 dB
      Peak Current Common Mode
      0.0 kA
      NM Surge Response Time (ns)
      0.0 NS
      Let Through Voltage Rating
      40
      Physical
      Net Weight
      4.72 kg
      Maximum Height
      43.0 mm
      Maximum Width
      435.0 mm
      Maximum Depth
      240.0 mm
      Shipping Weight
      5.32 kg
      Shipping Height
      86.0 mm
      Shipping Width
      552.0 mm
      Shipping Depth
      330.0 mm
      Master Carton Units
      2.0
      Master Carton Dimensions (Length x Width x Height)
      22 x 13 x 7 inches
      Master Carton Weight
      11.24 kg
      SCC Codes
      1073130428119 8
      Color
      Black
      Units per Pallet
      36.0
      Environmental
      Operating Environment
      0 - 50 °C
      Operating Relative Humidity
      0 - 95 %
      Operating Elevation
      0-3000 meters
      Storage Temperature
      -15 - 45 °C
      Storage Relative Humidity
      0 - 95 %
      Storage Elevation
      0-3000 meters
      Conformance
      Approvals
      UL 1449
      Standard warranty
      Lifetime
      Equipment protection policy
      Lifetime : $450000
      UL 1449 TVSS Rating
      330
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 3/18/16
      Size 738 KB
      Certificate
      Date
      Size
      Add to My Documents
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.