Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric G3HT10K3ILMS Image

Range: Galaxy 300

Products

G3HT10K3ILMS

Schneider Electric G3HT10K3ILMS Image
Range: Galaxy 300

Products

G3HT10K3ILMS

Galaxy 300 10kVA 400V 3:1 with Long Backup Charger(M), Start-up 5x8

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Effective three phase power protection against downtime and data loss for mission critical applications. UPS with long backup charger, supplied without batteries. To be used with external batteries.
    Model Name
    Galaxy 300 10kVA 400V 3:1 with Long Backup Charger(M), Start-up 5x8
    Includes
    CD with software , Installation guide , Network Management Card , Start-Up Service , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    China , Hong Kong , Taiwan
    General
    Bypass Connection
    5 wire (3PH + N + G)
    Output
    Output Power Capacity
    8000 Watts / 10.0 kVA
    Max Configurable Power (Watts)
    8000 Watts / 10.0 kVA
    Nominal Output Voltage
    230V
    Output Voltage Note
    Configurable for 220 : 230 or 240 nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 5%
    Other Output Voltages
    220, 240V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Voltage Tolerance
    +/- 2% static and 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Overload Operation
    60 seconds @ 120% and 30 seconds @ 145%
    Required Output Current Protection
    125 A
    Bypass
    Built-in Maintenance Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 477 V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    19 A
    Input Breaker Capacity
    63 A
    Input Total Harmonic Distortion
    Less than 5% for full load
    Type of Input Protection Required
    Upstream protection according to source
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    0 hour(s)
    RBC Quantity
    0
    Communications & Management
    Available SmartSlot™ Interface Quantity
    0
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    670.0 mm
    Maximum Width
    400.0 mm
    Maximum Depth
    950.0 mm
    Rack Height
    0 U
    Net Weight
    135.0 kg
    Shipping Weight
    137.0 kg
    Shipping Height
    680.0 mm
    Shipping Width
    402.0 mm
    Shipping Depth
    952.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Color
    Grey
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -10 - 60 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    54.500 dB
    Online Thermal Dissipation
    707.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    C-tick , CE , EN/IEC 62040-1-1 , EN/IEC 62040-2
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Battery Directive
    Compliant
    Battery Notes
    Battery Notes
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Danish
    • Russian
    • French
    • Finnish
    • Italian
    • Chinese
    • German
    • Norwegian
    • Dutch
    User guide
    Date
    Size
    Add to My Documents
    Certificate
    Date
    Size
    Add to My Documents
    Date 2/13/17
    Size 80.7 KB
    Date 11/3/17
    Size 1.4 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.