Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric G3H40KHTT6X710 Image

Range: Industrial

G3H40KHTT6X710

Schneider Electric G3H40KHTT6X710 Image
Range: Industrial

G3H40KHTT6X710

Emergency lighting Galaxy 300 40KVA 400V 3:3 CLA TT 60 min 26.6KW

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options
    Model Name
    Emergency lighting Galaxy 300 40KVA 400V 3:3 CLA TT 60 min 26.6KW
    Includes
    User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    Belgium , France , Ireland , Italy , Netherlands , Portugal , Spain
    Output
    Output Power Capacity
    26.6 KW / 40.0 kVA
    Max Configurable Power (Watts)
    32.0 KW / 40.0 kVA
    Nominal Output Voltage
    400 3PH
    Output Voltage Note
    Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
    Output Voltage Distortion
    Less than 3%
    Output Frequency (sync to mains)
    50/60 Hz +/- 5%
    Other Output Voltages
    380, 415V
    Crest Factor
    2.5 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Output Voltage Tolerance
    +/- 2% static and 100% load step
    Output Voltage THD
    < 3% linear load and <5% non-linear load
    Overload Operation
    60 seconds @ 120% and 30 seconds @ 145%
    Required Output Current Protection
    125 A
    Bypass
    Built-in Maintenance Bypass
    Input
    Nominal Input Voltage
    400 3PH
    Input Frequency
    45 - 65 Hz
    Input Connections
    Hard Wire 5-wire (3PH + N + G)
    Input voltage range for main operations
    340 - 460 (400V) V
    Input voltage adjustable range for mains operation
    340 - 460 (400V)V
    Other Input Voltages
    380 , 415
    Maximum Input Current
    60 A
    Input Breaker Capacity
    125 A
    Input Total Harmonic Distortion
    Less than 9% for full load
    Type of Input Protection Required
    gL fuse
    Batteries & Runtime
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Included Battery Modules
    0
    Battery Slots Empty
    0
    Typical recharge time
    0 hour(s)
    RBC Quantity
    0
    Communications & Management
    Interface Port(s)
    DB-9 RS-232 , USB
    Available SmartSlot™ Interface Quantity
    0
    Pre-Installed SmartSlot™ Cards
    AP9630
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1300.0 mm
    Maximum Width
    500.0 mm
    Maximum Depth
    860.0 mm
    Rack Height
    0 U
    Net Weight
    200.0 kg
    Shipping Weight
    226.0 kg
    Shipping Height
    1439.0 mm
    Shipping Width
    800.0 mm
    Shipping Depth
    965.0 mm
    Master Carton Units
    0.0
    Master Carton Weight
    0.0 lbs
    Units per Pallet
    0.0
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-3000 meters
    Storage Temperature
    -10 - 60 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9000 meters
    Audible noise at 1 meter from surface of unit
    54.500 dB
    Online Thermal Dissipation
    2479.000 BTU/hr
    Protection Class
    IP 20
    Conformance
    Approvals
    CE , EN/IEC 62040-1-1 , EN/IEC 62040-2 , EN/IEC 62040-3 , IEC 61000-4-5 , IEC 62040-2 , TUV
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
    Sustainable Offer Status
    RoHS
    Compliant
    Battery Directive
    Compliant
    Battery Notes
    Battery Notes
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    G3H40KHTT6X710 - Emergency Lighting, Galaxy 300 40kVA, 400V, 3ph in 3ph out, CLA TT 60min at 26.6kW
    Brochure
    Date
    Size
    Add to My Documents
    Extended Run-time solutions for Emergency lighting and Smoke Extraction applications
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.