Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric G3H20KHTT6X710 Image

    Range: Industrial

    G3H20KHTT6X710

    Schneider Electric G3H20KHTT6X710 Image
    Range: Industrial

    G3H20KHTT6X710

    Emergency lighting Galaxy 300 20KVA 400V 3:3 CLA TT 60 min 13.3KW

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      Three phase UPS for emergency lighting applications available in 3:1 and 3:3, 60 or 90 minute runtime options
      Model Name
      Emergency lighting Galaxy 300 20KVA 400V 3:3 CLA TT 60 min 13.3KW
      Includes
      User Manual
      Standard Lead Time
      Usually Ships within 2 Weeks
      Product Distribution
      Belgium , France , Ireland , Italy , Netherlands , Portugal , Spain
      Output
      Output Power Capacity
      13.3 KW / 20.0 kVA
      Max Configurable Power (Watts)
      16.0 KW / 20.0 kVA
      Nominal Output Voltage
      400 3PH
      Output Voltage Note
      Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
      Output Voltage Distortion
      Less than 3%
      Output Frequency (sync to mains)
      50/60 Hz +/- 5%
      Other Output Voltages
      380, 415V
      Crest Factor
      2.5 : 1
      Double Conversion Online
      Waveform Type
      Sine wave
      Output Connections
      (5) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
      Output Voltage Tolerance
      +/- 2% static and 100% load step
      Output Voltage THD
      < 3% linear load and <5% non-linear load
      Overload Operation
      60 seconds @ 120% and 30 seconds @ 145%
      Required Output Current Protection
      63 A
      Bypass
      Built-in Maintenance Bypass
      Input
      Nominal Input Voltage
      400 3PH
      Input Frequency
      45 - 65 Hz
      Input Connections
      Hard Wire 5-wire (3PH + N + G)
      Input voltage range for main operations
      340 - 460 (400V) V
      Input voltage adjustable range for mains operation
      323 - 437 (380V)V , 340 - 460 (400V)V , 357 - 477 (415V)V
      Maximum Input Current
      30 A
      Input Breaker Capacity
      63 A
      Input Total Harmonic Distortion
      Less than 9% for full load
      Type of Input Protection Required
      gL fuse
      Batteries & Runtime
      Battery Type
      Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
      Included Battery Modules
      0
      Battery Slots Empty
      0
      Typical recharge time
      0 hour(s)
      RBC Quantity
      0
      Communications & Management
      Interface Port(s)
      DB-9 RS-232 , USB
      Available SmartSlot™ Interface Quantity
      0
      Pre-Installed SmartSlot™ Cards
      AP9630
      Control panel
      Multi-function LCD status and control console
      Emergency Power Off (EPO)
      Yes
      Physical
      Maximum Height
      1300.0 mm
      Maximum Width
      400.0 mm
      Maximum Depth
      860.0 mm
      Rack Height
      0 U
      Net Weight
      130.0 kg
      Shipping Weight
      155.0 kg
      Shipping Height
      1440.0 mm
      Shipping Width
      800.0 mm
      Shipping Depth
      965.0 mm
      Master Carton Units
      0.0
      Master Carton Weight
      0.0 lbs
      Units per Pallet
      0.0
      Environmental
      Operating Environment
      0 - 35 °C
      Operating Relative Humidity
      0 - 95 %
      Operating Elevation
      0-3000 meters
      Storage Temperature
      -10 - 60 °C
      Storage Relative Humidity
      0 - 95 %
      Storage Elevation
      0-9000 meters
      Audible noise at 1 meter from surface of unit
      54.500 dB
      Online Thermal Dissipation
      1260.000 BTU/hr
      Protection Class
      IP 20
      Conformance
      Approvals
      CE , EN/IEC 62040-1-1 , EN/IEC 62040-2 , EN/IEC 62040-3 , EN61000-4-4 , TUV
      Standard warranty
      1 year on-site repair or replace with factory authorized Start-Up
      Sustainable Offer Status
      RoHS
      Compliant
      Battery Directive
      Compliant
      Battery Notes
      Battery Notes
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      CAD
      Date
      Size
      Add to My Documents
      G3H20KHTT6X710 - Emergency Lighting, Galaxy 300 20kVA, 400V, 3ph in 3ph out, CLA TT 60min at 13.3kW
      Brochure
      Date
      Size
      Add to My Documents
      Extended Run-time solutions for Emergency lighting and Smoke Extraction applications
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.