Global (English)
Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Select your location
View all MGE Galaxy PW
Schneider Electric G1W40MU12PUTS Image

G1W40MU12PUTS

Schneider Electric G1W40MU12PUTS Image
G1W40MU12PUTS

Galaxy PWi 40kVA 3:1 Integrated Parallel UPS 12 Pulse 220VDC with Input transformer, Start-up 5X8

Show more characteristics
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Model Name
    Galaxy PWi 40kVA 3:1 Integrated Parallel UPS 12 Pulse 220VDC with Input transformer, Start-up 5X8
    Includes
    Installation guide , User Manual
    Standard Lead Time
    Usually Ships within 2 Weeks
    Product Distribution
    China , Hong Kong , Taiwan
    General
    Bypass Connection
    4 wire (3Ph + N) or 5 wire (3Ph + N + G)
    Max Bypass Input Current
    180 A
    Output
    Output Power Capacity
    32.0 KW / 40.0 kVA
    Max Configurable Power (Watts)
    32.0 KW / 40.0 kVA
    Nominal Output Voltage
    220V
    Output Voltage Note
    Configurable for 220 or 230V nominal output voltage
    Output Voltage Distortion
    Less than 5%
    Output Frequency (sync to mains)
    50 Hz
    Other Output Voltages
    230V
    Crest Factor
    3 : 1
    Double Conversion Online
    Waveform Type
    Sine wave
    Output Connections
    (1) Hard Wire 4-wire (3PH + G) (Battery Backup) , (1) Hard Wire 5-wire (3PH + N + G) (Battery Backup)
    Overload Operation
    10 minutes @ 125% and 60 seconds @ 150%
    Required Output Current Protection
    450 A
    Neutral Output Current
    180 A
    Bypass
    Built-in Maintenance Bypass , Built-in Static Bypass
    Input
    Input Frequency
    45 - 55 Hz
    Input Connections
    Hard Wire 4-wire (3PH + G) ,
    Other Input Voltages
    400
    Maximum Input Current
    90 A
    Input Breaker Capacity
    125 A
    Maximum Short Circuit Withstand (Icw)
    36.0
    Input Total Harmonic Distortion
    Less than 9% for full load
    Type of Input Protection Required
    CB
    Batteries & Runtime
    Battery Type
    No internal battery - uses external battery system
    Communications & Management
    Available SmartSlot™ Interface Quantity
    1
    Control panel
    Multi-function LCD status and control console
    Emergency Power Off (EPO)
    Yes
    Physical
    Maximum Height
    1800.0 mm
    Maximum Width
    800.0 mm
    Maximum Depth
    800.0 mm
    Net Weight
    750.0 kg
    Shipping Weight
    830.0 kg
    Shipping Height
    2025.0 mm
    Shipping Width
    930.0 mm
    Shipping Depth
    930.0 mm
    Master Carton Units
    1.0
    Environmental
    Operating Environment
    0 - 35 °C
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-990 meters
    Storage Temperature
    -25-55 °C
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-9900 meters
    Audible noise at 1 meter from surface of unit
    60.000 dB
    Conformance
    Approvals
    EN/IEC 62040-1 , IEC 61000-4-5 , IEC 62040-2
    Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up
  • Documents

    Language
    • English
    • Chinese
    Catalogue
    Date
    Size
    Add to My Documents
    銀河PWI10-200kVA的宣傳冊 (Version 0)
    Date 11/15/13
    Size 1.5 MB
    Date 11/15/13
    Size 2.4 MB
    Date 11/15/13
    Size 1.5 MB
    Galaxy PWi 10-200 kVA Brochure -GCN (Version 0)
    User guide
    Date
    Size
    Add to My Documents
    Galaxy PWi 3:3 10–200 kVA 和 3:1 10–120 kVA 安装手册 (Version 0)
    Galaxy PWi Operation manual 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version 0)
    Galaxy PWi 10-120 kVA 3:1 and 10-200 kVA 3:3 Installation manual (Version 0)
    Galaxy PWi 操作手册 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version 0)
    Schneider Electric Important Safety Instructions (Version 0)
    Galaxy PWi Receiving and unpacking manual 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version 1)
    Galaxy PWi Receiving and unpacking manual 10-120 kVA 3:1 & 10-200 kVA 3:3 (Version 1)
    Certificate
    Date
    Size
    Add to My Documents
    Galaxy PWi 10-200 kVA 3 -phase Certificate of Origin (Version 1)
    Galaxy PWi 10-120 kVA 3 -phase (Declaration of Conformity) (Version 0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /