Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTXDP3230 Image
Discontinued

Range: Advantys FTB

Accessories

FTXDP3230

Schneider Electric FTXDP3230 Image
Discontinued
Range: Advantys FTB

Accessories

FTXDP3230

Profibus connection cable - for splitter box - 2 connectors - elbowed - 3 m

Show more characteristics >
FTXDP3230  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    Bus connection cable
    cable length
    3 m
    Complementary
    product compatibility
    Profibus DP bus
    electrical connection
    2 connectors M12, 5 pins , elbowed
    product weight
    0.22 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    User guide
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 1.6 MB
    Date 1/19/16
    Size 1.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.