Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

power supply cable - 2 x 7/8 connectors - for FTB I/O splitter box -1 m

Show more characteristics >
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part type
    Connecting cable
    accessory / separate part designation
    24 V power supplies connection cable
    cable length
    1 m
    Complementary
    cable function
    Chaining 24 V power supplies
    electrical connection
    2 connectors 7/8", 5 pins
    product weight
    0.19 kg
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • French
    Catalogue
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.