Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric FTXDP1220 Image
    Discontinued

    Range: Advantys FTB

    Accessories

    FTXDP1220

    Schneider Electric FTXDP1220 Image
    Discontinued
    Range: Advantys FTB

    Accessories

    FTXDP1220

    Profibus connection cable - for splitter box - 2 connectors - straight - 2 m

    Show more characteristics >
    FTXDP1220  has not been replaced. Please contact your customer care center for more information.

    • Main
      accessory / separate part category
      Connection accessories
      Complementary
      accessory / separate part designation
      Bus connection cable
      product compatibility
      Profibus DP bus
      electrical connection
      2 connectors M12, 5 pins, straight
      cable length
      2 m
      product weight
      0.16 kg
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      • French
      User guide
      Date
      Size
      Add to My Documents
      Date 12/14/17
      Size 1.6 MB
      Date 1/19/16
      Size 1.3 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.