Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTXCB3230 Image
Discontinued

Schneider Electric FTXCB3230 Image
Discontinued

internal bus connection cable - for splitter box - 2 connectors - 3 m

Show more characteristics >
FTXCB3230  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part designation
    Internal bus connection cable
    electrical connection
    2 connectors M12, 6 pins, elbowed
    cable length
    3 m
    Complementary
    cable function
    Bus module splitter box linking
    product weight
    0.31 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.