Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTXCA3250 Image
Discontinued

Range: Advantys FTB

Accessories

FTXCA3250

Schneider Electric FTXCA3250 Image
Discontinued
Range: Advantys FTB

Accessories

FTXCA3250

auxiliary power connection cable - for splitter box - 2 connectors - 5 m

Show more characteristics >
FTXCA3250  has not been replaced. Please contact your customer care center for more information.

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part designation
    Auxiliary 24 V power supplies connection cable
    cable function
    Bus module splitter box linking
    electrical connection
    2 connectors M12, 6 pins, elbowed
    cable length
    5 m
    Complementary
    product weight
    0.18 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.