Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTXCA3230 Image
Discontinued

Schneider Electric FTXCA3230 Image
Discontinued

auxiliary power connection cable - for splitter box - 2 connectors - 3 m

Show more characteristics >
FTXCA3230  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    accessory / separate part designation
    Auxiliary 24 V power supplies connection cable
    cable function
    Bus module splitter box linking
    electrical connection
    2 connectors M12, 6 pins, elbowed
    cable length
    3 m
    Complementary
    product weight
    0.12 kg
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.