Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

    Schneider Electric FTXCA3206 Image
    Discontinued

    Range: Advantys FTB

    Accessories

    FTXCA3206

    Schneider Electric FTXCA3206 Image
    Discontinued
    Range: Advantys FTB

    Accessories

    FTXCA3206

    auxiliary power connection cable - for splitter box - 2 connectors - 0.6 m

    Show more characteristics >
    FTXCA3206  has not been replaced. Please contact your customer care center for more information.

    • Main
      accessory / separate part category
      Connection accessories
      accessory / separate part designation
      Auxiliary 24 V power supplies connection cable
      cable function
      Bus module splitter box linking
      electrical connection
      2 connectors M12, 6 pins, elbowed
      cable length
      0.6 m
      Complementary
      product weight
      0.045 kg
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.