Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTXC78F5 Image
Discontinued

Schneider Electric FTXC78F5 Image
Discontinued

7/8 female connector - 5 pins - IP67

Show more characteristics >
FTXC78F5  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    accessory / separate part category
    Connection accessories
    Complementary
    accessory / separate part designation
    Connector
    connector type
    7/8 female
    pin number
    5
    product weight
    0.05 kg
    Environment
    IP degree of protection
    IP67
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • French
    Catalogue
    Date
    Size
    Add to My Documents
    Catalogue Modicon M340 automation platform - English version 2014/09 (web pdf format) (Version 3.1)
    Catalogue Plate-forme d'automatisme Modicon M340 - Version Française Ed. 09/2014 (format PDF web) (Version 3.1)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.