Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTM1DN10 Image
Discontinued

Range: Advantys FTB

Products

FTM1DN10

Schneider Electric FTM1DN10 Image
Discontinued
Range: Advantys FTB

Products

FTM1DN10

DeviceNet - bus module interface - 4 twisted shielded wires - 500 kbit/s - IP67

Show more characteristics >
FTM1DN10  has not been replaced. Please contact your customer care center for more information.

  • Main
    range of product
    Advantys FTM
    product or component type
    Bus module interface
    IP degree of protection
    IP67
    bus type
    DeviceNet
    structure type
    According to CAN, layer 7
    According to EN 50325
    According to ISO 11898
    transmission rate
    500 kbit/s
    Complementary
    [Ue] rated operational voltage
    24 V DC
    supply current
    <= 9 A
    binary rate
    125 kbit/s
    250 kbit/s
    500 kbit/s
    internal current consumption
    70 mA
    number of splitter box
    1...16
    electrical connection
    1 female connector M12 bus OUT
    1 male connector 7/8" power supply
    1 male connector M12 bus IN
    4 female connectors M12 I/O splitter boxes
    method of access
    Master/slave
    transmission support medium
    4 twisted shielded wires
    number of addresses
    1...63
    surge withstand
    -1000 kV signal conforming to IEC 61000-4-5
    1000 kV signal conforming to IEC 61000-4-5
    -500 kV ground/PE conforming to IEC 61000-4-5
    500 kV ground/PE conforming to IEC 61000-4-5
    -500 kV power supply conforming to IEC 61000-4-5
    500 kV power supply conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m, M4 screw(s)
    product weight
    0.42 kg
    Environment
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    operating altitude
    0...2000 m
    vibration resistance
    15 gn conforming to IEC 68-2-6
    shock resistance
    50 gn, for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV power supply conforming to IEC 61000-4-4
    2 kV power supply conforming to IEC 61000-4-4
    -2 kV signal conforming to IEC 61000-4-4
    2 kV signal conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    resistance to magnetic fields
    30 A/m 50 Hz conforming to IEC 61000-4-8
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    Date 10/2/11
    Size 2.1 MB
    Date 9/29/11
    Size 3.5 MB
    Date 10/2/11
    Size 3.5 MB
    Date 9/30/11
    Size 3.5 MB
    Date 9/29/11
    Size 3.5 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.