Global (English)

Welcome to the Schneider Electric corporate Website

ENGLISH | FRENCH

You can choose another country to view available products or go to our Global website for company information.

Choose your country or region

Schneider Electric FTM1DE08C08 Image
Discontinued

Schneider Electric FTM1DE08C08 Image
Discontinued

compact IP67 modular I/O splitter box - Advantys FTM - 8 I - 24 V DC - 30 mA

Show more characteristics >
FTM1DE08C08  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Main
    range of product
    Advantys FTM
    product or component type
    IP67 modular I/O splitter box
    splitter box type
    Compact
    input/output number
    8
    discrete input number
    8
    product compatibility
    With 2-wire/3-wire sensors
    electrical connection
    1 male connector M12 bus module or previous module
    8 female connectors M8 sensor
    Complementary
    internal current consumption
    30 mA
    [Ue] rated operational voltage
    24 V DC
    supply current
    <= 4 A
    discrete input voltage
    24 V
    discrete input voltage type
    DC
    discrete input current
    200 mA
    discrete input logic
    Positive
    sensor power supply
    18...30 V
    reverse polarity protection
    Internal
    input filtering
    1 ms
    control threshold undervoltage
    0...18 V
    status LED
    1 LED per channel power ON
    1 LED per channel yellow channel status
    surge withstand
    -1 kV signal conforming to IEC 61000-4-5
    1 kV signal conforming to IEC 61000-4-5
    0.5 kV ground/PE conforming to IEC 61000-4-5
    0.5 kV power supply conforming to IEC 61000-4-5
    operating position
    Any position
    fixing mode
    By 2 screws
    tightening torque
    1.5 N.m, M4 screw(s)
    product weight
    0.12 kg
    Environment
    standards
    IEC 1131-2 Type 2
    product certifications
    cULus
    ambient air temperature for operation
    0...55 °C
    ambient air temperature for storage
    -25...70 °C
    IP degree of protection
    IP67
    operating altitude
    0...2000 m
    vibration resistance
    15 gn conforming to IEC 68-2-6
    shock resistance
    50 gn, for 11 ms conforming to IEC 68-2-27, EA tests
    resistance to electrostatic discharge
    -4 kV in contact conforming to IEC 61000-4-2
    4 kV in contact conforming to IEC 61000-4-2
    -8 kV in air conforming to IEC 61000-4-2
    8 kV in air conforming to IEC 61000-4-2
    resistance to radiated fields
    10 V/m conforming to IEC 61000-4-3
    resistance to fast transients
    -2 kV power supply conforming to IEC 61000-4-4
    2 kV power supply conforming to IEC 61000-4-4
    -2 kV signal conforming to IEC 61000-4-4
    2 kV signal conforming to IEC 61000-4-4
    resistance to conducted disturbances
    10 V conforming to IEC 61000-4-6
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    User guide
    Date
    Size
    Add to My Documents
    FTM1DP... Profibus-DP IP67 modular I/O splitter box (Version 4)
    FTM1DP... Profibus-DP Repartiteur d'E/S modulaire IP70 (Version 4)
    FTM1CN... CANopen Repartiteur d'E/S modulaire IP67 (Version 4)
    FTM1DN... DeviceNet Repartiteur d'E/S modulaire IP68 (Version 4)
    FTM1DN... DeviceNet Repartiteur d'E/S modulaire IP70 (Version 4)
    FTM1CN... CANopen Repartiteur d'E/S modulaire IP68 (Version 4)
    FTM1DP... Profibus-DP Repartiteur d'E/S modulaire IP68 (Version 4)
    FTM1CN... CANopen Repartiteur d'E/S modulaire IP70 (Version 4)
    FTM1DP... Profibus-DP Repartiteur d'E/S modulaire IP69 (Version 4)
    FTM1DN... DeviceNet Repartiteur d'E/S modulaire IP67 (Version 4)
    FTM1CN... CANopen Repartiteur d'E/S modulaire IP69 (Version 4)
    FTM1DP... Profibus-DP Repartiteur d'E/S modulaire IP67 (Version 4)
    FTM1DN... DeviceNet Repartiteur d'E/S modulaire IP69 (Version 4)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.